A message to our customers and suppliers about COVID-19. Learn more

Axial magnetic rings

Axial magnetic rings

More Views

  • MR026 Axial Ring
  • MR050 Axial ring
  • MR061 Axial ring

Magnetic rings for use in harsh environments

The robust RLS magnetic rings consist of a vulcanised elastoferrite layer securely attached to a steel hub. The elastoferrite layer is magnetised with 2 mm or 5 mm long alternating magnetic poles which form an incremental magnetic pattern.


Additionally, reference mark magnetic signature can be added to incremental magnetic pattern. Unique, multiple or distance coded reference marks are available.

 

Compatible with RLS readheads

Magnetic incremental rings are compatible with RLS standard LM1X family or component level RoLin readheads, which bring reliable operation due to non-contact design. Industry standard incremental or analogue output types are available.  

 

Improved safety and reliability

To assure safety and reliability at high speeds and temperatures the rings can optionally be covered with a protective steel foil. This protective layer also minimises the influence of ageing and possible chemical degradation of the ring’s elastoferrite layer.

 

Easy installation for various shaft diameters

Various diameters are supported for axial rings from 26 mm to 80 mm. 

 

Applications

The magnetic incremental rings bring reliable solutions to tough, hard-working applications including spindles, lathes, other machine tool applications.

 

Axial magnetic rings - Features and compatibility
MR020C link
MR024C link
MR026C link
MR034C link
MR045C link
MR049N link
MR050C link
MR061C link
MR080N link
MR100S link

 

For ring speed tables with LM13 encoder please contact sales@rls.si.

You can find speed tables for rings with LM10, LM15, RLM, RLC2IC, RLC2HD and RLB encoders bellow:

MR020 Axial magnetic ring
Outer Diameter 19.5 ±0.1 mm
Inner Diameter 12 H7 mm
Number of poles 26 poles
Max speed (rpm) for MR020 ring   see table >>
MR024 Axial magnetic ring
Outer Diameter 24 ±0.1 mm
Inner Diameter 15 H7 mm
Number of poles 32 poles
Max speed (rpm) for MR024 ring   see table >>
MR026 Axial magnetic ring
Outer Diameter 26 ±0.1 mm
Inner Diameter 16 ±0.1 mm
Number of poles 36 poles
Max speed (rpm) for MR026 ring   see table >>
MR034 Axial magnetic ring
Outer Diameter 34 ±0.1 mm
Inner Diameter 20.5 H7 mm
Number of poles 48 poles
Max speed (rpm) for MR034 ring   see table >>
MR045 Axial magnetic ring
Outer Diameter 45 ±0.1mm
Inner Diameter 28.5 H7 mm
Number of poles 64 poles
Max speed (rpm) for MR045 ring   see table >>
MR049 Axial magnetic ring
Outer Diameter 49 ±0.1mm
Inner Diameter 25 H7 mm
Number of poles 72 poles
Max speed (rpm) for MR049 ring   see table >>
MR050 Axial magnetic ring
Outer Diameter 50 ±0.1mm
Inner Diameter 40 ±0.02 mm
Number of poles 72 poles
Max speed (rpm) for MR050 ring   see table >>
MR061 Axial magnetic ring
Outer Diameter 61.3 ±0.1 mm
Inner Diameter 51.3 ±0.1 mm
Number of poles
90 poles 92 poles
Max speed (rpm) for MR061 ring  
see table >> see table >>
MR080 Axial magnetic ring
Outer Diameter 80 ± 0.1 mm
Inner Diameter 55 H7 mm
Number of poles 122 poles
Max speed (rpm) for MR080 ring   see table >>
MR100 Axial magnetic ring
Outer Diameter 100 ± 0.1mm
Inner Diameter 71 H7 mm
Number of poles 152 poles
Max speed (rpm) for MR100 ring   see table >>

Axial rings with readheads LM10, LM13 and LM15 encoders

Temperature
Readhead
Operating –10 °C to +80 °C (cable under non-dynamic conditions: –20 °C to +85 °C)
Storage -40 °C to +85 °C
Ring
Operating and storage

HNBR: -40 °C to +160 °C
NBR: -40 °C to +105 °C

Environmental sealing IP68 (according to IEC 60529)
EMC Immunity IEC 61000-6-2 (particularly: ESD: IEC 61000-4-2; EM fields: IEC 61000-4-3; Burst: IEC 61000-4-4; Surge: IEC 61000-4-5; Conducted disturbances: IEC 61000-4-6; Power frequency magnet fields: IEC 61000-4-8; Pulse magnetic fields: IEC 61000-4-9)
EMC Interference IEC 61000-6-4 (for industrial, scientific and medical equipment: IEC 55011)
Vibrations (55 Hz to 2000 Hz) 300 m/s2 (IEC 60068-2-6)
Shocks (11 ms) 300 m/s2 (IEC 60068-2-27)
RoHS Compliant with EU Directive 2002/95/EC

 

Axial rings with readheads RLM, RLC2IC, RLC2HD and RLB encoders

Temperature
Readhead
   RLB, RLC2IC and RLC2HD RLM
Operating  –30 °C to +85 °C

With flex cable:
–20 °C to +85 °C
Without flex cable:
–40 °C to +125 °C

Storage  –40 °C to +85 °C –40 °C to +125 °C
Ring
Operating and storage

HNBR: -40 °C to +160 °C
NBR: -40 °C to +105 °C

Environmental sealing NA
EMC Immunity IEC 61000-6-2 (particularly: ESD: IEC 61000-4-2; EM fields: IEC 61000-4-3; Burst: IEC 61000-4-4; Surge: IEC 61000-4-5; Conducted disturbances: IEC 61000-4-6; Power frequency magnet fields: IEC 61000-4-8; Pulse magnetic fields: IEC 61000-4-9)
EMC Interference IEC 61000-6-4 (for industrial, scientific and medical equipment: IEC 55011)
Vibrations (55 Hz to 2000 Hz) 300 m/s2 (IEC 60068-2-6)
Shocks (11 ms) 300 m/s2 (IEC 60068-2-27)
RoHS Compliant with EU Directive 2002/95/EC
Moisture level
RLM RLC2IC RLC2HD RLB
- - MSL6 (IPC/JEDEC-J_STD_020) -

Features

  • Axial rings
  • Excellent dirt immunity
  • Bi-directional reference mark
  • High reliability from proven noncontact sensing technology
  • Industry standard digital outputs

Buy products by choosing the specificationsClick here to choose the specifications

Loading configurator...
Lead time up to: 10 working days