Cable assembly with dual ended connectors

  • Photo

  • Contact for quote

Cable assembly with dual ended connectors

More Views

Cable assembly with dual ended connectors.

Cable length 300 mm
Number of wires 6
Wire size 28 AWG
Wire insulation diameter 0.6 mm
Wire type UL 1571
Connector type Molex 501330-0600
Crimp terinal 501334-0000
Mating connector type Molex 501568-0607

Features

Buy products by choosing the specificationsClick here to choose the specifications

Lead time up to: 10 working days

Total price:

$7.81

Availability: In stock

More than 10 pcs or need technical assistance? Contact for quote.

Your product selection is not complete.