Overview
The RM44 and RMF44 redundant are non-contact magnetic encoders with two independent outputs, no common connections between two devices. The redundancy is realized only on the sensor and driver side. The encoders use only one magnet (D7xH4 mm). The encoders are suitable for demanding applications that require a higher level of safety.
*This is preliminary product information and as such is subject to change.
Features
- Accuracy to ±0.5°
- Dual incremental outputs
- Resolution up to 4,096 cpr
- 5 V power supply versions
- High speed
Benefits
- Redundancy for safety applications
- Industry standard output formats
- Excellent degree of protection to IP68 (for RM44)
- For high volume OEM applications
Contact us
Product data
System
Electrical
Encoder 2: A B Z, RS422 line driver
Mechanical
Environmental
Operating: RFM: –40 °C to +125 °C (without connector), RFM: –40 °C to +105 °C (with connector)