The new LM13 magnetic ring encoder consists of a compact sealed readhead and a magnetised ring of a diameter of 100.5 mm. The readhead can ride at up to 1.5 mm from the ring's surface.
Read MoreThe new LM13 magnetic ring encoder consists of a compact sealed readhead and a magnetised ring of a diameter of 100.5 mm. The readhead can ride at up to 1.5 mm from the ring's surface.
Read More