MR080R Radial magnetic ring max speed 128 poles

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 1048576 262144 428 214 53 27 14 7 6 3 1
12B 4096 524288 131072 855 428 107 53 28 14 11 6 3
11B 2048 262144 65536 1710 855 214 107 56 28 22 11 6
2D0 2000 256000 64000 1751 874 219 109 57 29 23 12 6
1D6 1600 204800 51200 2186 1095 273 137 71 36 29 15 7
10B 1024 131072 32768 3416 1710 428 214 111 57 45 23 11
1D0 1000 128000 32000 3499 1751 439 219 114 58 46 23 12
D80 800 102400 25600 4376 2186 548 273 143 73 58 29 15
09B 512 65536 16384 6836 3416 855 428 223 114 90 45 23
D50 500 64000 16000 7001 3499 874 439 228 117 92 46 23
D40 400 51200 12800 8749 4376 1095 548 285 146 115 58 29
D32 320 40960 10240 10939 5468 1369 683 357 182 144 73 36
08B 256 32768 8192 13673 6836 1710 855 446 228 180 91 46
D20 200 25600 6400 14270 8749 2186 1095 570 292 230 116 58
D16 160 20480 5120 10939 5468 1369 683 357 182 144 73 36
07B 128 16384 4096 14270 13673 3416 1710 893 456 360 181 91
D10 100 12800 3200 14270 8749 2186 1095 570 292 230 116 58
D08 80 10240 2560 10939 5468 1369 683 357 182 144 73 36
06B 64 8192 2048 14270 14270 6836 3416 1785 912 720 363 182
D04 40 5120 1280 10939 5468 1369 683 357 182 144 73 36
05B 32 4096 1024 14270 14270 13673 6836 3566 1823 1439 726 365
04B 16 2048 512 n/a 14270 14270 13673 7133 3646 2878 1452 730
03B 8 1024 256 n/a n/a 14270 14270 14265 7292 5756 2903 1459
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        edge separation(µs) / ordering code / minimum counting frequency(MHz)