MR080 Axial magnetic ring max speed 122 poles

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 999424 249856 449 224 56 28 15 7 6 3 1
12B 4096 499712 124928 897 449 112 56 29 15 12 6 3
11B 2048 249856 62464 1794 897 224 112 58 30 24 12 6
2D0 2000 244000 61000 1837 917 230 115 60 31 24 12 6
1D6 1600 195200 48800 2294 1149 287 143 75 38 30 15 8
10B 1024 124928 31232 3584 1794 449 224 117 60 47 24 12
1D0 1000 122000 30500 3671 1837 460 230 120 61 48 24 12
D80 800 97600 24400 4591 2294 574 287 150 77 60 30 15
09B 512 62464 15616 7172 3584 897 449 234 120 94 48 24
D50 500 61000 15250 7346 3671 917 460 239 122 97 49 24
D40 400 48800 12200 9179 4591 1149 574 299 153 121 61 31
D32 320 39040 9760 11477 5736 1436 716 374 191 151 76 38
08B 256 31232 7808 14345 7172 1794 897 468 239 189 95 48
D20 200 24400 6100 14748 9179 2294 1149 598 306 242 122 61
D16 160 19520 4880 11477 5736 1436 716 374 191 151 76 38
07B 128 15616 3904 14748 14345 3584 1794 936 478 377 190 96
D10 100 12200 3050 14748 9179 2294 1149 598 306 242 122 61
D08 80 9760 2440 11477 5736 1436 716 374 191 151 76 38
06B 64 7808 1952 14748 14748 7172 3584 1873 956 755 381 191
D04 40 4880 1220 11477 5736 1436 716 374 191 151 76 38
05B 32 3904 976 14748 14748 14345 7172 3742 1913 1510 761 383
04B 16 1952 488 n/a 14748 14748 14345 7483 3825 3020 1523 765
03B 8 976 244 n/a n/a 14748 14748 14748 7651 6039 3046 1531
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        edge separation(µs) / ordering code / minimum counting frequency(MHz)