MR057R Radial magnetic ring max speed 90 poles

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 737280 184320 608 304 76 38 20 10 8 4 2
12B 4096 368640 92160 1216 608 152 76 40 20 16 8 4
11B 2048 184320 46080 2432 1216 304 152 79 41 32 16 8
2D0 2000 180000 45000 2491 1243 311 156 81 41 33 17 8
1D6 1600 144000 36000 3109 1557 389 194 101 52 41 21 10
10B 1024 92160 23040 4859 2432 608 304 159 81 64 32 16
1D0 1000 90000 22500 4976 2491 624 311 162 83 65 33 17
D80 800 72000 18000 6224 3109 779 389 203 104 82 41 21
09B 512 46080 11520 9723 4859 1216 608 317 162 128 65 32
D50 500 45000 11250 9957 4976 1243 624 325 166 131 66 33
D40 400 36000 9000 12443 6224 1557 779 406 207 164 83 41
D32 320 28800 7200 15557 7776 1947 971 507 259 205 103 52
08B 256 23040 5760 19445 9723 2432 1216 635 324 256 129 65
D20 200 18000 4500 19929 12443 3109 1557 811 415 327 165 83
D16 160 14400 3600 15557 7776 1947 971 507 259 205 103 52
07B 128 11520 2880 19929 19445 4859 2432 1269 648 512 258 130
D10 100 9000 2250 19929 12443 3109 1557 811 415 327 165 83
D08 80 7200 1800 15557 7776 1947 971 507 259 205 103 52
06B 64 5760 1440 19929 19929 9723 4859 2539 1296 1023 516 259
D04 40 3600 900 15557 7776 1947 971 507 259 205 103 52
05B 32 2880 720 19929 19929 19445 9723 5072 2593 2047 1032 519
04B 16 1440 360 n/a 19929 19929 19445 10144 5186 4093 2064 1038
03B 8 720 180 n/a n/a 19929 19929 19929 10371 8187 4129 2075
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        edge separation(µs) / ordering code / minimum counting frequency(MHz)