MR047B Radial magnetic ring max speed 30 poles

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 245760 61440 1824 911 228 114 59 30 24 12 6
12B 4096 122880 30720 3648 1824 456 228 119 61 48 24 12
11B 2048 61440 15360 7296 3648 911 456 238 122 96 48 24
2D0 2000 60000 15000 7472 3728 933 467 243 124 98 50 25
1D6 1600 48000 12000 9328 4672 1167 583 304 156 123 62 31
10B 1024 30720 7680 14576 7296 1824 911 476 243 192 97 49
1D0 1000 30000 7500 14928 7472 1872 933 487 249 196 99 50
D80 800 24000 6000 18672 9328 2336 1167 609 311 246 124 62
09B 512 15360 3840 24125 14576 3648 1824 951 486 384 194 97
D50 500 15000 3750 24125 14928 3728 1872 974 498 393 198 100
D40 400 12000 3000 24125 18672 4672 2336 1217 622 491 248 124
D32 320 9600 2400 24125 23328 5840 2912 1522 778 614 310 156
08B 256 7680 1920 24125 24125 7296 3648 1904 972 767 387 195
D20 200 6000 1500 24125 24125 9328 4672 2432 1244 982 496 249
D16 160 4800 1200 24125 23328 5840 2912 1522 778 614 310 156
07B 128 3840 960 24125 24125 14576 7296 3808 1945 1535 774 389
D10 100 3000 750 24125 24125 9328 4672 2432 1244 982 496 249
D08 80 2400 600 24125 23328 5840 2912 1522 778 614 310 156
06B 64 1920 480 24125 24125 24125 14576 7616 3889 3070 1548 778
D04 40 1200 300 24125 23328 5840 2912 1522 778 614 310 156
05B 32 960 240 24125 24125 24125 24125 15216 7778 6140 3097 1556
04B 16 480 120 n/a 24125 24125 24125 24125 15557 12280 6193 3113
03B 8 240 60 n/a n/a 24125 24125 24125 24125 24125 12386 6226
        0.07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        edge separation(µs) / ordering code / minimum counting frequency(MHz)