MR100 Axial magnetic ring max speed 152 poles

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 1245184 311296 360 180 45 22 12 6 5 2 1
12B 4096 622592 155648 720 360 90 45 23 12 9 5 2
11B 2048 311296 77824 1440 720 180 90 47 24 19 10 5
2D0 2000 304000 76000 1475 736 184 92 48 25 19 10 5
1D6 1600 243200 60800 1841 922 230 115 60 31 24 12 6
10B 1024 155648 38912 2877 1440 360 180 94 48 38 19 10
1D0 1000 152000 38000 2946 1475 369 184 96 49 39 20 10
D80 800 121600 30400 3685 1841 461 230 120 61 48 24 12
09B 512 77824 19456 5757 2877 720 360 188 96 76 38 19
D50 500 76000 19000 5896 2946 736 369 192 98 78 39 20
D40 400 60800 15200 7367 3685 922 461 240 123 97 49 25
D32 320 48640 12160 9212 4604 1153 575 300 154 121 61 31
08B 256 38912 9728 11514 5757 1440 720 376 192 151 76 38
D20 200 30400 7600 11837 7367 1841 922 480 246 194 98 49
D16 160 24320 6080 9212 4604 1153 575 300 154 121 61 31
07B 128 19456 4864 11837 11514 2877 1440 752 384 303 153 77
D10 100 15200 3800 11837 7367 1841 922 480 246 194 98 49
D08 80 12160 3040 9212 4604 1153 575 300 154 121 61 31
06B 64 9728 2432 11837 11837 5757 2877 1503 768 606 306 154
D04 40 6080 1520 9212 4604 1153 575 300 154 121 61 31
05B 32 4864 1216 11837 11837 11514 5757 3003 1535 1212 611 307
04B 16 2432 608 n/a 11837 11837 11514 6006 3070 2424 1222 614
03B 8 1216 304 n/a n/a 11837 11837 11837 6141 4847 2445 1229
        0.07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        edge separation (us) / ordering code / minimum counting frequency (MHz)