What are the specifications of scale adhesive tape?
Back-adhesive tape | VHB |
Property | F9469PC (3M) |
Type of self adhesive tapes | Adhesive transfer |
Peel adhesion (on stainless steel) | 1400 N/m |
Overall thickness (without liner) | 130 μm |
Temperature resistance | –40 °C to +149 °C |
Chemical resistance |
Good to gasoline; JP-4 |
UV resistance | Excellent |
Refer to 3M technical Bulletin "Surface Preparation for 3M™ VHB™ Tape Applications" for additional information or Magnetic ring data sheet.
Didn’t find what you were looking for?
Contact us for more info.