Axial ring MR100S features and compatibility

 

Outer diameter

100 ±0.1 mm

Inner diameter

71 H7

Height

4 ±0.1 mm

Pole length

2 mm

Number of poles

152

Mass

95 g

Moment of inertia

180,000 gmm2

Material of magnetic layer

HNBR

Hub material

EN 1.4021 / AISI 420

Hub thermal expansion coefficient (CTE)

11 × 10-6 K-1

Type of reference

Unique*

Compatibility

LM10, LM13, RLM, RLC2HD, RLC2IC, RLB

Yes

LM15

No

* Reference mark option only available with RLM and RLC2IC readheads.