Axial ring MR061C Features and compatibility

Outer diameter

61.3 ± 0.1 mm

Inner diameter

51.3 ± 0.1 mm

Height

2 ± 0.1 mm

Pole length

2 mm

Number of poles

90

92

Mass

10 g

Moment of inertia

7,560 gmm2

Material of magnetic layer

HNBR + ferrite

Hub material

EN 1.4016 / AISI 430

Hub thermal expansion coefficient (CTE)

10 × 10-6 K-1

Type of reference

Unique*

Compatibility

LM10, LM13, RLM, RLC2HD, RLC2IC, RLB

Yes

Yes

LM15

No

No

 

* Reference mark option not available with LM10, LM13, RLB and RLC2HD readheads.