Axial ring MR050C Features and compatibility

Outer diameter

50 ± 0.1 mm

Inner diameter

40 ± 0.02 mm

Height

2 ± 0.1 mm

Pole length

2 mm

Number of poles

72

Mass

8 g

Moment of inertia

3,880 gmm2

Material of magnetic layer

HNBR + ferrite

Hub material

EN 1.4305 / AISI 303

Hub thermal expansion coefficient (CTE)

10 × 10-6 K-1

Type of reference

Unique*

Compatibility

LM10, LM13, RLM, RLC2HD, RLC2IC, RLB

Yes

LM15

No

 

* Reference mark option not available with LM10, LM13, RLB and RLC2HD readheads.