Axial ring MR045C features and compatibility

Outer diameter

45 ±0.1 mm

Inner diameter

28.5 H7

Height

2 ±0.1 mm

Mass

10 g

Pole length

2 mm

Number of poles

64

Moment of inertia

450 gmm2

Material of magnetic layer

NBR + ferrite

Hub material

EN1.4016 / AISI 430

Hub thermal expansion coefficient (CTE)

10 × 10-6 K-1

Type of reference

Unique*

Compatibility

LM10, LM13, RLM, RLC2IC, RLC2HD, RLB

Yes

LM15

No

* Reference mark option only available with RLM and RLC2IC readheads.