Axial ring MR024C features and compatibility

Outer diameter

24 ±0.1 mm

Inner diameter

15 H7

Height

2 ±0.1 mm

Mass

3 g

Pole length

2 mm

Number of poles

32

Moment of inertia

290 gmm2

Material of magnetic layer

NBR + ferrite

Hub material

EN1.4016 / AISI 430

Hub thermal expansion coefficient (CTE)

10 × 10-6 K-1

Type of reference

N/A

Compatibility

RLM, RLC2IC, RLC2HD, RLB

Yes

LM10, LM13, LM15

No