Exoskeletons
Exoskeletons can be used in rehabilitation to help people with spinal cord injuries stand up and retrain their mobility skills. For people who work in demanding environments such as construction and manufacturing, exoskeletons, also known as exosuit or robotic suit, can eliminate work injuries or multiply the strength of the wearer.
Exoskeletons are pieces of equipment that some people with varying levels of paralysis wear to assist them in movement.
Why RLS magnetic encoders?
CHALLENGES
- Stability
- Reliability
- Low weight
- Compact Design
BENEFITS
- Industry standard output options
- Accuracy to ±24 arcsec
- Wide range of resolutions
- Maximum speed to 30,000 rpm
- Quiet operation even at high speeds
- Low moment of inertia
- Wide operating temperature range: -40 °C to +100 °C
- Simple installation
RLS magnetic encoders enable Marsi Bionics to build ‘life-changing’ exoskeletons
RLS, a Renishaw associate company, has been chosen by Marsi Bionics to supply the latest in magnetic encoder technology for the creation of two new products: the ATLAS 2030 exoskeleton for children and the MB-Active Knee (MAK) single-joint exoskeleton for adults.
Recommended products
-
HiLin™ High-accuracy Linear Magnetic Encoder System
-
Orbis™ Analogue and Incremental Through-hole Analogue and Incremental Rotary Encoder
-
AksIM-4™ Big Rings Off-Axis Rotary Absolute Magnetic Encoder
-
RMB20 with AM4096 chip Rotary Magnetic Encoder Module with AM4096 chip
-
RMB20 Rotary Magnetic Encoder Module
-
LF11 Linear Absolute Magnetic Encoder
-
LA12 Absolute Magnetic Encoder System with Mitsubishi, Yaskawa and Fanuc Serial Communication
-
AksIM-2™ Off-Axis Rotary Absolute Magnetic Encoder Module
-
AksIM-2™ Redundant Off-Axis Rotary Absolute Magnetic Encoder Module
-
LA11 Linear Absolute Magnetic Encoder
-
Orbis™ Rotary Absolute Magnetic Encoder Module
-
RLB Miniature Incremental Magnetic Encoder Module
-
RLC2HD Miniature Incremental Magnetic Encoder Module
-
RLM Miniature Incremental Magnetic Encoder
-
RLC2IC Miniature Incremental Magnetic Encoder Module
-
RM08 Miniature Rotary Magnetic Encoder
-
RMB14 Rotary Magnetic Encoder Module
-
RMB23 Rotary Magnetic Encoder Module
-
RMB28 / RMF44 / RMF58 with AM4096 chip Rotary Magnetic Encoder Module with AM4096 chip
-
RMB28 / RMF44 Rotary Magnetic Encoder Module
-
RMB28 with SATI03 Rotary Magnetic Encoder Module
-
RMB29 Rotary Magnetic Encoder Module
-
RMB30 Rotary Magnetic Encoder Module
-
AksIM™ Off-Axis Rotary Absolute Magnetic Encoder