Encoder Technology - LinACE™

LinACE™ ist ein extrem robustes, zylindrisches Absolut-Wegmesssystem, das zur direkten Integration in den Servomechanismus als Messaufnehmer entwickelt wurde und genaue Messungen mit hervorragender Auflösung und Wiederholpräzision liefert.

Encoder Technology - SATI for use with OnAxis products

SATI stands for Stand Alone Trimming Interface. This is a stand-alone device with calibration and zeroing functions which eliminate the need for a reference encoder and works with dedicated AM4096-based encoders. SATI interface improves the encoder accuracy to +/-0.2°.

Encoder Technology - HiLin

HiLin is the best performance linear incremental magnetic encoder for use in harsh environments. The encoder system consists of a readhead and a scale. The readhead is available in incremental output format. There are three different scale options available and each of them has its advantages compared to the other.

LinACE™ with digital outputs vs. LVDT sensor

LinACE™ has a similar design to LVDT transducers. However, it is not an LVDT type transducer.

LinACE™ vs. magnetostrictive encoders with SSI output

LinACE™ has a similar design to magnetostrictive transducers. However, it is not an magnetostrictive type transducer.