概述

The RMB28 / RMF44 encoder modules are designed for direct integration to high volume OEM applications. The low cost 28 mm square PCB can also be provided with a connector for easy installation.

The RMB28 / RMF44 can be used in a wide range of applications including motor control and industrial automation.

特性

  • 28 mm square module
  • 44 mm flange option
  • Absolute - to 13 bit resolution (8,192 counts per revolution)
  • 24 V and 5 V power supply versions
  • High speed operation to 60,000 rpm

优点

  • Low cost for OEM integration
  • Industry standard absolute, incremental, analogue and linear output formats
  • Accuracy to ±0.5°
  • RoHS compliant
配置并购买 配置 规格手册

产品数据

系统

编码器类型
增量式, 绝对式
读取类型
径向
输出
BiSS-C, RS422, SSI, 增量式, 模拟正弦/余弦, 线性电压, 集电极开路
最大分辨率
13位
精度
达±0.5°
最高速度
60,000 RPM
磁滞
0.18°, 0.45°
Max. interpolation factor
8,192

电气

电源电压
Vdd = 5 V ± 5%, Vdd = 8 V至26 V
电流消耗
13 mA至最大50 mA
输出
BiSS-C, RS422, SSI, 增量式, 模拟正弦/余弦, 线性电压, 集电极开路

环境

工作和存储温度
最低-40 °C,最高+125 °C
RoHS
符合欧盟指令2002/95/EC
更多信息请参阅规格手册

应用

下载