概述

FlexAB is a rubber-supported magnetic scale system with built-in tensioning mechanism compatible with Artos absolute rotary readheads. It is designed for installation on large shafts as an element of the position and speed control loop. The compact readhead has wide installation tolerances and offers industry-standard output types (SSI or BiSS) and parallel ABZ incremental signals for highly dynamic applications. The non-contact measuring principle ensures high reliability in demanding applications.

特性

  • Rubber spring profile supported scale with built-in tensioning mechanism
  • Wide operating temperatures
  • For external diameter installation
  • For diameters from 500 mm to 2,500 mm
  • Full circle measurements
  • Substrate thermal expansion compensation
  • Large allowable shaft diameter tolerance ±0.2 mm

优点

  • Ensures stable and consistent scale tension for reliable measurements
  • Operates effectively in harsh or variable environments
  • Easy installation on large shafts and rotary systems
  • Suitable for a wide range of applications and machine sizes
  • Enables accurate position measurement over full rotation
  • Maintains accuracy despite temperature fluctuations
  • Simplifies mounting and reduces precision machining requirements

产品数据

系统

编码器类型
绝对式
分辨率
0.1 μm

环境

温度
Operating: -40 °C to +85 °C (without readhead), Storage: -40 °C to +60 °C (without readhead)
更多信息请参阅规格手册

下载

US$ 1,432.40