概述

Orbis™ is an absolute, through-hole rotary encoder suitable for applications where a typical OnAxis encoder cannot be mounted at the end of the rotating shaft due to space constraints.

Orbis™ through-hole measuring principle allows customisation, with various board and magnet sizes to suit your application.

Battery powered multiturn counter allows encoder to count shaft rotations even when main power is not available.

特性

  • Multiturn counter powered by battery
  • Extended temperature range
  • Reduced effect of thermal drift on accuracy
配置并购买 配置 规格手册

产品数据

系统

编码器类型
真正的绝对式编码器
读取类型
旋转
输出
BiSS-C
分辨率
14位
精度
±0.25°
最高速度
12,000 RPM
重复精度
±2 LSB(计数,单向)

电气

电源电压
4.5 V至5.5 V(插头处)
电流消耗
典型值为70 mA(无输出负载)

机械

磁励体材料
阳极氧化铝
磁体材料
带镍铜镍保护层的钕

环境

外部磁场
读数头上方最大±3 mT(DC或AC)
湿度
0至70%非冷凝
温度
工作:-40 °C至+105 °C
更多信息请参阅规格手册

下载

US$ 13.02