概述

Artos™ is an absolute magnetic encoder system designed for motion control applications as a feedback element for angle and velocity control loops. A highly reliable measurement principle and processing provide low position latency, high resolution and angular velocity. The robust design protects the readhead and magnetic ring from liquid ingress and high temperatures, so they remain undamaged even in extremely contaminated and hot environments.

优点

  • True absolute system
  • High accuracy and resolution
  • Suitable for highly dynamic control loops
  • Robust design and great EMC compatibility
  • Rotational speeds up to 30,000 rpm
  • SSI and BiSS communication protocols
  • Compatible with solid rings and partial-arc scales
  • Wide installation tolerances
  • IP67 protection class
配置并购买 配置