概述

Artos™ is an absolute magnetic encoder system designed for motion control applications as a feedback element for angle and velocity control loops. A highly reliable measurement principle and processing ensure low position latency, high resolution and angular velocity. The compact PCB-A design and low weight of the encoder system make it suitable for applications with limited space in relatively clean environments.

优点

  • True absolute system
  • High accuracy and resolution
  • Suitable for highly dynamic control loops
  • SSI and BiSS C communication protocols + parallel ABZ channel
  • Rotational speeds up to 30,000 rpm
  • Compatible with solid rings and partial-arc magnetic scales
  • Wide installation tolerances
  • Compact design with horizontal or vertical connector
配置并购买 配置