RoLin™ linear incremental magnetic encoder system

RoLin™ linear incremental magnetic encoder system

More Views

The RoLinTM component level encoder system consists of an RLM readhead and a self-adhesive MS magnetic scale.

 

The actuator is a periodically magnetised scale with a pole length of 2 mm. State of the art position sensing assures highly repeatable position measurement under wide installation tolerances and temperature range.

 

The electronics inside the readhead enable high interpolation rates up to 13 bits and fault monitoring. The incremental outputs are re-timed to the chosen minimal edge separation time (from 0.12 µs).

The position information is output in incremental quadrature format with the option of a periodic reference mark (every pole) or a magnetised reference mark.

 

A wide range of resolutions is available: 0.244 µm, 0.488 µm, 1 µm, 2 µm, 5 µm, 10 µm, 50 µm, 125 µm.

The maximum traverse velocity depends on the chosen resolution and minimum edge separation time, to 4 m/s at 1 µm and to 40 m/s at 10 µm.

All output types (IC and HD)
Maximum length of MS scale 50 m
Pole length 2 mm
Available resolutions 0.244 μm, 0.488 μm, 1 μm, 2 μm, 5 μm, 10 μm, 50 μm and 125 μm (other resolutions also available)
Maximum speed

Resolution

(µm)

Maximum speed

(m/s)

0.244

1.01

0.25

0.12

0.06

0.06

0.488

2.02

0.51

0.23

0.12

0.06

1

4.16

1.04

0.47

0.25

0.13

2

8.32

2.08

1.04

0.50

0.25

5

20.80

5.20

2.59

1.24

0.63

10

40.00

10.40

5.20

2.46

1.27

50

26.00

6.50

3.25

1.55

0.79

125

40.00

40.00

40.00

30.94

15.84

Minimum edge separation (μs)

0.12

0.50

1

2

4

Maximum count frequency (kHz)

8333

2000

1000

500

250

Precision class for MS scale ±40 μm/m
Linear expansion coefficient for MS scale ~ 17 × 10-6/K
Unidirectional repeatability < 2 μm
Hysteresis < 3 μm up to 0.2 mm ride height
Sub divisional error ±3.5 μm
All output types (IC and HD)
Power supply 4.75 V to 5.5 V – reverse polarity protected
Power consumption (without any load) < 25 mA without line driver; < 30 mA with line driver
Output signals
Digital – TTL-level (A, B, Z)
Saturation voltage hi (I = -4 mA) Vdd - 0.4 V
Saturation voltage lo (I = 4 mA) 0.4 V
Rise and fall time (cc = 50 pF) 60 ns
 
Digital – RS422 (A+, B+, Z+, A-, B-, Z-)
High level output voltage (IOH = -20 mA) > 2.4 V
Low level output voltage (IOL = 20 mA) < 0.4 V
Rise and fall time (cc = 50 pF) < 10 ns
Hand soldering (for pin variant) Tmax 260 °C; tmax 5 s
ESD susceptibility of all pins (HBM 100 pF, discharge through 1.5 kΩ) 2 kV
All output types (IC and HD)
Readhead housing material ZnAl4Cu1 - zamak 5
Mass RLM readhead 1.4 g (without flex), 1.6 g (with flex); magnetic scale MS05 30 g/m; radial ring MR047 8 g; axial ring MR061 9 g
All output types (IC and HD)
Temperature Operating     -20 °C to +85 °C
Storage         -40 °C to +85 °C
Vibrations (55 Hz to 2000 Hz) 300 m/s2 (IEC 60068-2-6)
Shocks (11 ms) 300 m/s2 (IEC 60068-2-27)

Features

  • Incremental quadrature
  • TTL output signals A, B and index Z
  • Resolutions from 125 µm to 0.244 µm
  • High speed operation
  • Bi-directional reference mark
  • High reliability from proven non-contact sensing technology
  • Pin / Flex options
  • RoHS compliant

Buy products by choosing the specifications

Loading configurator...
Delivery time up to: 10 days

Total price:

$13.02

Availability: In stock

More than 10 pcs or need technical assistance? Contact for quote.