RM36 rotary magnetic modular encoder

RM36 rotary magnetic modular encoder

More Views

The RM36 is a high-speed magnetic rotary encoder designed for use in harsh industrial environments. The non-contact two part design removes the need for seals or bearings ensuring long-term reliability and simple installation.

 

The encoder comprises a magnetic actuator and a separate encoder body. Rotation of the magnetic actuator is sensed by a custom encoder chip within the body, and processed to the required output.

 

The encoder chip processes the signals received to provide resolutions to 13 bit (8192 positions per revolution) with operational speeds to 30,000 rpm. Resolution options include binary and decimal. Output signals are provided in industry standard absolute, incremental or linear formats.

 

The compact encoder body is just 36 mm in diameter and provides dirt immunity to IP68. The RM36 can be used in a wide range of applications including marine, medical, print, converting, industrial automation, metal working, motor control and instrumentation.

RM36I – Incremental outputs (5 V supply)
Output signals A, B, Z, A-, B-, Z- (RS422A)
Max. cable length 50 m
Connector options 9 pin ‘D’ type plug (standard)
Flying lead

Resolution options

(counts per revolution)

Maximum speed

(rpm)

Accuracy

Hysteresis

320, 400, 500

30,000

±0.7°

0.18°

512

30,000

±0.7°

0.45°

800, 1,000, 1,024

20,000

±0.5°

0.18°

1,600, 2,000, 2,048

10,000

±0.5°

0.18°

4,096

5,000

±0.5°

0.18°

8,192

2,500

±0.5°

0.18°

RM36S – Absolute binary synchro-serial interface (SSI) (5 V supply)
Output code Natural binary
Data outputs Serial data (RS422A)
Data inputs Clock (RS422A)
Repeatability ≤ 0.07°
Max. cable length 100 m (at 1 MHz)
Connector options 9 pin ‘D’ type plug (standard)
Flying lead
  

Resolution options

(positions per revolution)

Maximum speed

(rpm)

Accuracy

Hysteresis

320, 400, 500, 512

30,000

±0.7°

0.18°

800, 1,000, 1,024

20,000

±0.5°

0.18°

1,600, 2,000, 2,048

10,000

±0.5°

0.18°

4,096

5,000

±0.5°

0.18°

8,192

2,500

±0.5°

0.18°

RM36P – Absolute binary parallel interface (24 V supply)
Output code Natural binary
Resolution 9 bit (512 positions per revolution)
Hysteresis 0.45°
Accuracy ±0.7°
Repeatability ≤ 0.07°
Data outputs D0 (LSB) - D8 (MSB)
Data inputs LE - latch enable input signal, active high
Maximum sampling rate 500 kHz
Max. cable length 10 m
Connector options 15 pin ‘D’ type plug (standard)
Flying lead
Maximum speed 30,000 rpm
RM36I – Incremental outputs (24 V supply)
Output signals Variant IA: A, B, Z, A-, B-, Z- (RS422A)
Variant IB: A, B, Z
Resolution

Variant IB: 128 pulses per revolution (512 counts per revolution with 4x evaluation)

Variant IA: 80 to 2,048 pulses per revolution (320, 400, 500, 512, 800, 1,000, 1,024, 1,600, 2,000, 2,048, 4,096, 8,192 counts per revolution)

Max. cable length 20 m
Connector options 9 pin ‘D’ type plug (standard) Flying lead

Resolution options

(counts per revolution)

Maximum speed

(rpm)

Accuracy

Hysteresis

320, 400, 500

30,000

±0.7°

0.18°

512

30,000

±0.7°

0.45°

800, 1,000, 1,024

20,000

±0.5°

0.18°

1,600, 2,000, 2,048

10,000

±0.5°

0.18°

4,096

5,000

±0.5°

0.18°

8,192

2,500

±0.5°

0.18°

RM36V – Linear voltage output (24 V supply)
Nonlinearity 1 %
Max. cable length 20 m
Connector options

9 pin ‘D’ type plug (standard)

Flying lead

Maximum speed 30,000 rpm
Output type and electrical variant

 

Type I

Type II

φFS

360°

180°

90°

45°

360°

180°

90°

45°

CW

VA

VB

VC

VD

VM

VN

VP

VQ

CCW

VE

VF

VG

VH

VR

VS

VT

VV

RM36C - Linear current output (24 V supply)
 Nonlinearity 1% 
 Max. cable length 20 m
Connector options

9 pin ‘D’ type plug (standard)

Flying lead

Maximum speed 30,000 rpm
Output type and electrical variant  

 

Type I

Type II

φFS

360°

180°

90°

45°

360°

180°

90°

45°

CW

CA

CB

CC

CD

CM

CN

CP

CQ

CCW

CE

CF

CG

CH

CR

CS

CT

CV

RM36I – Incremental outputs (5 V supply)
Power supply Vdd = 5 V ± 5%
Power consumption 23 mA for 9 bit resolution
35 mA for all other resolutions
RM36S – Absolute binary synchro-serial interface (SSI) (5 V supply)
Power supply Vdd = 5 V ± 5%
Power consumption 35 mA
RM36P – Absolute binary parallel interface (24 V supply)
Power supply 8 V to 26 V = Vsupply
Power consumption (at 24 V) See table
Output voltage VH ≥ (Vsupply - 1) at -IH ≤ 10 mA
VL ≤ 1 V at IL ≤ 10 mA
Output type and electrical variant

Variant

Type

Power consumption

Max. load

PA

Push-Pull

40 mA

30 mA

PB

Open Collector NPN

25 mA

20 mA

RM36I – Incremental outputs (24 V supply)
Power supply 8 V to 26 V = Vsupply
Power consumption (at 24 V) See table
 Output type and electrical variant

Variant

Type

Power consumption

Max. load

PA

Push-Pull

30 mA - 9-bit
50 mA - other resolutions

30 mA 

PB

Open Collector NPN

 25mA

20mA 

RM36V – Linear voltage output (24 V supply)
Power supply Type I: +20 V to +30 V DC
Type II: ±12 V to ±16 V DC
Power consumption 40 mA typical
Output voltage Type I: 0 V to 10 V DC
Type II: -10 V to +10 V DC
Output loading Max. 10 mA
RM36C - Linear current output (24 V supply)
Power supply Vdd = +20 V to +30 V DC
Power consumption 50 mA plus output current
Output current Type I: 4 mA to 20 mA
Type II: 0 mA to 20 mA
Output loading RL = 0 to Vdd/IOUTmax
All output types
Mass Encoder unit 1 m cable (no connector) 85 g. Stainless steel variant 160 g. Magnetic actuator 12 g
Cable Outside diameter 5 mm
All output types
Humidity (for IP64 version)

Storage

95% maximum relative humidity (non-condensing) (IEC 61010-1)
Operating   80% maximum relative humidity (non-condensing) (IEC 61010-1)
Acceleration Operating 500 m/s2        BS EN 60068-2-7:1993 (IEC 68-2-7:1983)
Shock (non-operating) 1000 m/s2, 6 ms, 1/2 sine    BS EN 60068-2-27:1993 (IEC 68-2-27:1987)
Vibration (operating) 100 m/s2 max at 55 to 2000 Hz      BS EN 60068-2-6:1996 (IEC 68-2-6:1995)
EMV compliance BS EN 61326
Environmental sealing IP64 (IP68 optional)   BS EN 60529
RM36I – Incremental outputs (5 V supply)
Temperature
Operating -25 °C to +85 °C 

(-40 °C to +125 °C option 08 only available with IP64 sealing)

Storage -40 °C to +85 °C
RM36S – Absolute binary synchro-serial interface (SSI) (5 V supply)
Temperature

Operating -40 °C to +125 °C (IP64)
-40 °C to +85 °C (IP68)
Storage -40 °C to +85 °C
RM36P – Absolute binary parallel interface (24 V supply)
Temperature

Operating -25 °C to +125 °C (IP64)
-25 °C to +85 °C (IP68)
(0 °C to +70 °C variant PB)
Storage -25 °C to +85 °C
RM36I – Incremental outputs (24 V supply)
Temperature
Operating -25 °C to +70 °C 
(0 °C to +70 °C variant IB)
Storage -25 °C to +85 °C
RM36V – Linear voltage output (24 V supply)
Temperature
Operating -25 °C to +70 °C
Storage -25 °C to +125 °C
RM36C - Linear current output (24 V supply)
Temperature
Operating -25 °C to +70 °C 
Storage -25 °C to +125 °C

Features

  • Excellent immunity to IP68
  • Non-contact, frictionless design
  • High speed operation to 30,000 rpm
  • 36 mm diameter body
  • Stainless steel body option
  • Industry standard absolute, incremental and linear output formats
  • Binary and decimal resolution options
  • Accuracy to ±0.5°
  • Simple installation
  • Low inertia
  • RoHS compliant (lead free)

Buy products by choosing the specifications

Loading configurator...
Delivery time up to: 10 days

Total price:

$13.02

Availability: In stock

More than 10 pcs or need technical assistance? Contact for quote.