Radial ring MR406 Features and compatibility

Outer diameter

406.2 ± 0.1 mm

Inner diameter

360 H7 mm

Height

10 ± 0.1 mm

Mass

2,200 g

Pole length

2 mm

Number of poles

640

Moment of inertia

79,000 gmm2

Material of magnetic layer

HNBR + ferrite

Hub material

EN1.4305 / AISI 303

Hub thermal expansion coefficient (CTE)

16 × 10-6 K-1

Type of reference

Unique or DCRM

Basic increment of distance coded reference mark

80 mm / 22.5°

Compatibility

LM10, LM13

Yes

 RLM, RLC2IC,
RLC2HD, RLB, LM15

No