Radial ring MR050E Features and compatibility

Outer diameter

50.1 ± 0.1 mm

Inner diameter

40 H7 mm

Height

10 ± 0.1 mm

Mass

50 g

Pole length

2 mm

5 mm

Number of poles

80

32

Moment of inertia

23,890 gmm2

Material of magnetic layer

HNBR + ferrite

Hub material

EN1.4021 / AISI 420

Hub thermal expansion coefficient (CTE)

11 × 10-6 K-1

Type of reference

Unique

Compatibility

LM10, LM13, RLM, RLC2IC,
RLC2HD, RLB

Yes

No

LM15

No

Yes

Protection cover option

Yes

Yes

 

* Reference mark option not available with RLB and RLC2HD readheads.