Radial rings - MR031E Features and compatibility

Outer diameter

31.85 ± 0.10 mm

Inner diameter

20 H7 mm

Height

10 ± 0.1 mm

Mass

33 g

Pole length

2 mm

 5 mm

Number of poles

50

20

Moment of inertia

5,485 gmm2

Material of magnetic layer

HNBR + ferrite

Hub material

EN1.4021 / AISI 420

Hub thermal expansion coefficient (CTE)

11 × 10-6 K-1

Type of reference

Unique

Compatibility

LM10, LM13, RLM, RLC2IC, RLC2HD, RLB

Yes

No

LM15

No

Yes

Protection cover option

Yes

 

* Reference mark option not available with RLB and RLC2HD readheads.