Modular

Radial magnetic rings

  • Radial rings
  • Excellent dirt immunity
  • Bi-directional reference mark
  • High reliability from proven noncontact sensing technology
More info

Axial magnetic rings

  • Axial rings
  • Excellent dirt immunity
  • Bi-directional reference mark
  • High reliability from proven noncontact sensing technology
More info

LM13 magnetic ring encoder system

  • Resolutions from 1,280 to 327,680 counts per revolution
  • High speed operation to 20,000 revolutions per minute
  • Excellent dirt immunity
More info

RoLin™ rotary incremental magnetic encoder system

  • Incremental quadrature
  • TTL output signals A, B and index Z
  • Resolutions up to 622,592 cpr (76 pole ring)
More info

RLC2HD miniature rotary PCB level incremental magnetic encoder

  • Miniature design
  • Periodic, bidirectional index impulse
  • Resolutions up to 622,592 cpr for rotary applications (76 pole ring)
  • High speed operation
More info

RLC2IC miniature rotary PCB level incremental magnetic encoder

  • Miniature design
  • Incremental quadrature A, B, Z (RS422)
  • Resolutions up to 622,592 cpr for rotary applications (76 pole ring)
More info

RLB rotary miniature PCB level incremental magnetic encoder

  • Miniature design
  • Resolutions  up to 622,592 cpr (76 pole ring)
  • High speed operation
  • Flex cable connection
More info

GTS35 / GTS45 gear tooth sensor

  • Up to 2 mm sensing gap
  • Operating temperature range from -40 °C to +140 °C
  • Output signal frequency from 0.1 Hz to 20,000 Hz
More info

RM22 rotary magnetic modular encoder

  • Excellent immunity to IP68
  • Non-contact, frictionless design
  • High speed operation to 30,000 rpm
More info

RM36 rotary magnetic modular encoder

  • Excellent immunity to IP68
  • Non-contact, frictionless design
  • High speed operation to 30,000 rpm
  • 36 mm diameter body
More info

RMC22 commutation and incremental encoder

  • Incremental resolution up to 4,096 cpr
  • Simple installation and setup
  • U, V, W commutation signals with up to 16 poles
More info

RMC35 commutation and incremental encoder

  • Incremental resolution from 256 to 8,192 cpr
  • U, V, W commutation signals with up to 16 poles
  • Industry standard incremental outputs (RS422)
More info

RM08 super small non-contact rotary encoder

  • Super small size – 8 mm diameter body
  • Non-contact, frictionless design
  • 3.3 V or 5 V power supply versions
  • High speed operation to 30,000 rpm
More info

RMB20 rotary magnetic module

  • 20 mm diameter circular module
  • 5 V power supply
  • High speed operation to 30,000 rpm
More info

RMB30 rotary magnetic module

  • 24 V and 5 V power supply versions
  • High speed operation to 30,000 rpm
  • Absolute - to 13 bit resolution (8,192 counts per revolution)
More info

RMB28 rotary magnetic module

  • 28 mm square module
  • Low cost for OEM integration
  • 24 V and 5 V power supply versions
  • High speed operation to 60,000 rpm
More info

RMB29 rotary magnetic module

  • Low cost for OEM integration
  • 5 V power supply versions
  • High speed operation to 60,000 rpm
More info

RMF44 rotary magnetic module on metal flange

  • Easy to install - with self locating design
  • Low cost for OEM integration
  • 24 V and 5 V power supply versions
  • High speed operation to 60,000 rpm
More info

RM44 - up to 13 bit encoder base unit

  • Easy to install - with self locating design
  • Low cost for OEM integration
  • Fully sealed to IP68
More info

RM44 rotary encoder with external zeroing

  • With external zeroing
  • Easy to install - with self locating design
  • Low cost for OEM integration
  • Fully sealed to IP68
More info