Modular

Orbis™ absolute rotary encoder

  • True absolute encoder
  • 14 bit resolution
  • 8 proprietary Hall sensor ASICs
  • Through-hole design enables its mounting anywhere along the shaft
More info

AksIM™ off-axis rotary absolute encoder

  • True absolute, single track
  • Resolution to 20 bits
  • High degree of IP protection
  • Overall system thickness only 7 mm
More info

AksIM™ rotary absolute encoder module

  • True absolute, single track
  • Resolution to 20 bits
  • Small form factor
  • Suitable for OEM applications
More info

RM22 rotary magnetic modular encoder

  • Excellent immunity to IP68
  • Non-contact, frictionless design
  • High speed operation to 30,000 rpm
More info

RM36 rotary magnetic modular encoder

  • Excellent immunity to IP68
  • Non-contact, frictionless design
  • High speed operation to 30,000 rpm
  • 36 mm diameter body
More info

RM08 super small non-contact rotary encoder

  • Super small size – 8 mm diameter body
  • Non-contact, frictionless design
  • 3.3 V or 5 V power supply versions
  • High speed operation to 30,000 rpm
More info

RMB20 rotary magnetic module

  • 20 mm diameter circular module
  • 5 V power supply
  • High speed operation to 30,000 rpm
More info

RMB30 rotary magnetic module

  • 24 V and 5 V power supply versions
  • High speed operation to 30,000 rpm
  • Absolute - to 13 bit resolution (8,192 counts per revolution)
More info

RMB28 rotary magnetic module

  • 28 mm square module
  • Low cost for OEM integration
  • 24 V and 5 V power supply versions
  • High speed operation to 60,000 rpm
More info

RMF44 rotary magnetic module on metal flange

  • Easy to install - with self locating design
  • Low cost for OEM integration
  • 24 V and 5 V power supply versions
  • High speed operation to 60,000 rpm
More info

RM44 - up to 13 bit encoder base unit

  • Easy to install - with self locating design
  • Low cost for OEM integration
  • Fully sealed to IP68
More info

RM44 rotary encoder with external zeroing

  • With external zeroing
  • Easy to install - with self locating design
  • Low cost for OEM integration
  • Fully sealed to IP68
More info