Rotary absolute encoders

  • Rotary scales are used for angular position information and the motion control of rotating elements.
  • Absolute encoders are used in applications that need a high speed unique digital output for each position and offer functional immunity from power interruptions.
  • Ultra-High Vacuum (UHV) encoders are optimised for use in vacuum enviroments.
  • Extended Temperature Range (ETR) encoders are able to operate in environments with extreme high and low temperatures.
Rotary absolute

Rotary absolute

Rotary (angle) rings with true-absolute readheads

More info
Rotary absolute UHV

Rotary absolute UHV

Rotary (angle) rings with true-absolute readheads compatible with ultra-high vacuum applications

More info
Rotary absolute ETR

Rotary absolute ETR

Rotary (angle) rings with true-absolute readheads compatible with extended temperature range applications

More info