The New LM15 linear magnetic encoder brings up to 100 m travel to demanding high-speed applications. The solid-state, non-contact design features a compact IP68 readhead that rides at up to 4 mm from the self adhesive magnetic strip scale.
Read MoreThe New LM15 linear magnetic encoder brings up to 100 m travel to demanding high-speed applications. The solid-state, non-contact design features a compact IP68 readhead that rides at up to 4 mm from the self adhesive magnetic strip scale.
Read More