Artos is a versatile and reliable encoder system that provides precise position and speed control in a wide range of motion control applications. Its advanced magnetic technology ensures accurate and consistent measurement, while its robust design makes it suitable for use in harsh environments.

Read More

NEW RoLin™ component magnetic encoder system

November 26, 2010 12:00:00 AM CET

RoLin™ is a component level encoder system consisting of an RLM readhead and MS magnetic scale or MR ring. It has been designed for embedded motion control applications as a position control loop feedback element.

Read More

RLS announces the launch of high performance miniature encoder sensors for embedded OEM motion control applications. With their miniature and lightweight design they are perfect for medical applications, optics positioning, robot control, 3D printers, gimbals and hand held devices.

Read More

The new LM13 magnetic ring encoder consists of a compact sealed readhead and a magnetised ring of a diameter of 100.5 mm. The readhead can ride at up to 1.5 mm from the ring's surface.

Read More

The new LM13 linear magnetic encoder system features a small and compact readhead which rides above a magnetised scale at a distance of up to 1.5 mm.

Read More

NEW Commutation encoder solutions

May 23, 2011 12:00:00 AM CEST

The OnAxis™ commutation magnetic rotary encoder range is designed for use in motor feedback applications requiring both A, B, Z incremental and U, V, W commutation signals

Read More

NEW E201 USB encoder interface

April 15, 2011 12:00:00 AM CEST

The E201 is a single channel USB encoder interface suitable for use with a wide variety of 5 V rotary and linear encoders. The E201 replaces the P201 interface.

Read More

The New LM15 linear magnetic encoder brings up to 100 m travel to demanding high-speed applications. The solid-state, non-contact design features a compact IP68 readhead that rides at up to 4 mm from the self adhesive magnetic strip scale.

Read More

NEW 12 bit encoder for digital motor control

May 13, 2009 12:00:00 AM CEST

RLS’ new AM4096 magnetic encoder IC takes proven on-axis encoder technology a step further with increased functionality and reduced costs. The OnAxis™ technology is used in many demanding motor and control applications where traditional encoder technologies might fail.

Read More

The New LM10 linear magnetic encoder brings 100 m travel and fit-and-forget reliability to demanding high-speed, precision applications. The solid-state, non-contact design features a compact IP68 readhead that rides at up to 1.5 mm from the self adhesive magnetic strip scale.

Read More

Collaborative robots are becoming a fast growing trend in today's smart factory automation. UR multi-axis collaborative robots employ the AksIM series magnetic rotary absolute encoder which offers outstanding performance, system safety and stability. 

Read More

Traditional optical encoders are essential components in motion control systems. However, for
reliable operation it is necessary to protect them from harsh environments. This limits the diversity
of applications where encoders can be deployed and can add substantial cost – until now.


Developed by RLS d.o.o., a new line of high-performance magnetic encoders provide many of the
features of optical encoders but without increased robustness.

A 20 bit absolute magnetic ring encoder by RLS

April 14, 2014 12:48:00 PM CEST

RLS with its associate company Renishaw announce the availability of the new AksIM true absolute magnetic rotary encoder for embedded OEM motion control applications. With up to 20 bit resolution and zero hysteresis in a unique through-bore configuration, AksIM sets a new standard for magnetic encoder performance and value.

For more information please click here.