MAX SPEED (RPM) FOR RADIAL RING MR406E WITH 640 POLES

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 5242880 1310720 86 43 11 5 3 1 1 1 0
12B 4096 2621440 655360 171 86 21 11 6 3 2 1 1
11B 2048 1310720 327680 342 171 43 21 11 6 4 2 1
2D0 2000 1280000 320000 350 175 44 22 11 6 5 2 1
1D6 1600 1024000 256000 437 219 55 27 14 7 6 3 1
10B 1024 655360 163840 683 342 86 43 22 11 9 5 2
1D0 1000 640000 160000 700 350 88 44 23 12 9 5 2
D80 800 512000 128000 875 437 110 55 29 15 12 6 3
09B 512 327680 81920 1367 683 171 86 45 23 18 9 5
D50 500 320000 80000 1400 700 175 88 46 23 18 9 5
D40 400 256000 64000 1750 875 219 110 57 29 23 12 6
D32 320 204800 51200 2188 1094 274 137 71 36 29 15 7
08B 256 163840 40960 2735 1367 342 171 89 46 36 18 9
D20 200 128000 32000 2822 1750 437 219 114 58 46 23 12
D16 160 102400 25600 2188 1094 274 137 71 36 29 15 7
07B 128 81920 20480 2822 2735 683 342 179 91 72 36 18
D10 100 64000 16000 2822 1750 437 219 114 58 46 23 12
D08 80 51200 12800 2188 1094 274 137 71 36 29 15 7
06B 64 40960 10240 2822 2822 1367 683 357 182 144 73 36
D04 40 25600 6400 2188 1094 274 137 71 36 29 15 7
05B 32 20480 5120 2822 2822 2735 1367 713 365 288 145 73
04B 16 10240 2560 n/a 2822 2822 2735 1427 729 576 290 146
03B 8 5120 1280 n/a n/a 2822 2822 2822 1458 1151 581 292
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        Minimum edge separation (µs) / Maximum counting frequency (MHz)