MAX SPEED (RPM) FOR RADIAL RING MR324E WITH 512 POLES

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 4194304 1048576 107 53 13 7 3 2 1 1 0
12B 4096 2097152 524288 214 107 27 13 7 4 3 1 1
11B 2048 1048576 262144 428 214 53 27 14 7 6 3 1
2D0 2000 1024000 256000 438 218 55 27 14 7 6 3 1
1D6 1600 819200 204800 547 274 68 34 18 9 7 4 2
10B 1024 524288 131072 854 428 107 53 28 14 11 6 3
1D0 1000 512000 128000 875 438 110 55 29 15 12 6 3
D80 800 409600 102400 1094 547 137 68 36 18 14 7 4
09B 512 262144 65536 1709 854 214 107 56 28 22 11 6
D50 500 256000 64000 1750 875 218 110 57 29 23 12 6
D40 400 204800 51200 2187 1094 274 137 71 36 29 15 7
D32 320 163840 40960 2735 1367 342 171 89 46 36 18 9
08B 256 131072 32768 3418 1709 428 214 112 57 45 23 11
D20 200 102400 25600 3537 2187 547 274 143 73 58 29 15
D16 160 81920 20480 2735 1367 342 171 89 46 36 18 9
07B 128 65536 16384 3537 3418 854 428 223 114 90 45 23
D10 100 51200 12800 3537 2187 547 274 143 73 58 29 15
D08 80 40960 10240 2735 1367 342 171 89 46 36 18 9
06B 64 32768 8192 3537 3537 1709 854 446 228 180 91 46
D04 40 20480 5120 2735 1367 342 171 89 46 36 18 9
05B 32 16384 4096 3537 3537 3418 1709 892 456 360 181 91
04B 16 8192 2048 n/a 3537 3537 3418 1783 912 720 363 182
03B 8 4096 1024 n/a n/a 3537 3537 3537 1823 1439 726 365
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        Minimum edge separation (µs) / Maximum counting frequency (MHz)