MAX SPEED (RPM) FOR RADIAL RING MR122E WITH 194 POLES

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 1589248 397312 282 141 35 18 9 5 4 2 1
12B 4096 794624 198656 564 282 70 35 18 9 7 4 2
11B 2048 397312 99328 1128 564 141 70 37 19 15 7 4
2D0 2000 388000 97000 1155 576 144 72 38 19 15 8 4
1D6 1600 310400 77600 1442 722 180 90 47 24 19 10 5
10B 1024 198656 49664 2254 1128 282 141 74 38 30 15 8
1D0 1000 194000 48500 2308 1155 289 144 75 38 30 15 8
D80 800 155200 38800 2887 1442 361 180 94 48 38 19 10
09B 512 99328 24832 4511 2254 564 282 147 75 59 30 15
D50 500 97000 24250 4619 2308 576 289 151 77 61 31 15
D40 400 77600 19400 5772 2887 722 361 188 96 76 38 19
D32 320 62080 15520 7217 3607 903 450 235 120 95 48 24
08B 256 49664 12416 9021 4511 1128 564 294 150 119 60 30
D20 200 38800 9700 9393 5772 1442 722 376 192 152 77 38
D16 160 31040 7760 7217 3607 903 450 235 120 95 48 24
07B 128 24832 6208 9393 9021 2254 1128 589 301 237 120 60
D10 100 19400 4850 9393 5772 1442 722 376 192 152 77 38
D08 80 15520 3880 7217 3607 903 450 235 120 95 48 24
06B 64 12416 3104 9393 9393 4511 2254 1178 601 475 239 120
D04 40 7760 1940 7217 3607 903 450 235 120 95 48 24
05B 32 6208 1552 9393 9393 9021 4511 2353 1203 949 479 241
04B 16 3104 776 n/a 9393 9393 9021 4706 2406 1899 958 481
03B 8 1552 388 n/a n/a 9393 9393 9393 4811 3798 1915 963
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        Minimum edge separation (µs) / Maximum counting frequency (MHz)