MAX SPEED (RPM) FOR RADIAL RING MR100F WITH 160 POLES

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 1310720 327680 342 171 43 21 11 6 4 2 1
12B 4096 655360 163840 684 342 85 43 22 11 9 5 2
11B 2048 327680 81920 1368 684 171 85 45 23 18 9 5
2D0 2000 320000 80000 1401 699 175 88 46 23 18 9 5
1D6 1600 256000 64000 1749 876 219 109 57 29 23 12 6
10B 1024 163840 40960 2733 1368 342 171 89 46 36 18 9
1D0 1000 160000 40000 2799 1401 351 175 91 47 37 19 9
D80 800 128000 32000 3501 1749 438 219 114 58 46 23 12
09B 512 81920 20480 5469 2733 684 342 178 91 72 36 18
D50 500 80000 20000 5601 2799 699 351 183 93 74 37 19
D40 400 64000 16000 6999 3501 876 438 228 117 92 46 23
D32 320 51200 12800 8751 4374 1095 546 285 146 115 58 29
08B 256 40960 10240 10938 5469 1368 684 357 182 144 73 36
D20 200 32000 8000 11459 6999 1749 876 456 233 184 93 47
D16 160 25600 6400 8751 4374 1095 546 285 146 115 58 29
07B 128 20480 5120 11459 10938 2733 1368 714 365 288 145 73
D10 100 16000 4000 11459 6999 1749 876 456 233 184 93 47
D08 80 12800 3200 8751 4374 1095 546 285 146 115 58 29
06B 64 10240 2560 11459 11459 5469 2733 1428 729 576 290 146
D04 40 6400 1600 8751 4374 1095 546 285 146 115 58 29
05B 32 5120 1280 11459 11459 10938 5469 2853 1458 1151 581 292
04B 16 2560 640 n/a 11459 11459 10938 5706 2917 2302 1161 584
03B 8 1280 320 n/a n/a 11459 11459 11412 5834 4605 2322 1167
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        Minimum edge separation (µs) / Maximum counting frequency (MHz)