MAX SPEED (RPM) FOR RADIAL RING MR075E WITH 48 POLES WITH PROTECTION COVER

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 393216 98304 1140 570 142 71 37 19 15 8 4
12B 4096 196608 49152 2280 1140 285 142 74 38 30 15 8
11B 2048 98304 24576 4560 2280 570 285 149 76 60 30 15
2D0 2000 96000 24000 4670 2330 583 292 152 78 61 31 16
1D6 1600 76800 19200 5830 2920 729 365 190 97 77 39 19
10B 1024 49152 12288 9110 4560 1140 570 297 152 120 60 30
1D0 1000 48000 12000 9330 4670 1170 583 304 156 123 62 31
D80 800 38400 9600 11670 5830 1460 729 380 194 154 77 39
09B 512 24576 6144 18230 9110 2280 1140 594 304 240 121 61
D50 500 24000 6000 18670 9330 2330 1170 609 311 246 124 62
D40 400 19200 4800 23330 11670 2920 1460 761 389 307 155 78
D32 320 15360 3840 29170 14580 3650 1820 951 486 384 194 97
08B 256 12288 3072 32009 18230 4560 2280 1190 608 480 242 122
D20 200 9600 2400 32009 23330 5830 2920 1520 778 614 310 156
D16 160 7680 1920 29170 14580 3650 1820 951 486 384 194 97
07B 128 6144 1536 32009 32009 9110 4560 2380 1215 959 484 243
D10 100 4800 1200 32009 23330 5830 2920 1520 778 614 310 156
D08 80 3840 960 29170 14580 3650 1820 951 486 384 194 97
06B 64 3072 768 32009 32009 18230 9110 4760 2431 1919 968 486
D04 40 1920 480 29170 14580 3650 1820 951 486 384 194 97
05B 32 1536 384 32009 32009 32009 18230 9510 4861 3837 1935 973
04B 16 768 192 n/a 32009 32009 32009 19020 9723 7675 3871 1946
03B 8 384 96 n/a n/a 32009 32009 32009 19446 15350 7741 3891
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        Minimum edge separation (µs) / Maximum counting frequency (MHz)