MAX SPEED (RPM) FOR RADIAL RING MR075E WITH 120 POLES

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 983040 245760 456 228 57 28 15 8 6 3 2
12B 4096 491520 122880 912 456 114 57 30 15 12 6 3
11B 2048 245760 61440 1824 912 228 114 59 30 24 12 6
2D0 2000 240000 60000 1868 932 233 117 61 31 25 12 6
1D6 1600 192000 48000 2332 1168 292 146 76 39 31 15 8
10B 1024 122880 30720 3644 1824 456 228 119 61 48 24 12
1D0 1000 120000 30000 3732 1868 468 233 122 62 49 25 12
D80 800 96000 24000 4668 2332 584 292 152 78 61 31 16
09B 512 61440 15360 7292 3644 912 456 238 122 96 48 24
D50 500 60000 15000 7468 3732 932 468 243 124 98 50 25
D40 400 48000 12000 9332 4668 1168 584 304 156 123 62 31
D32 320 38400 9600 11668 5832 1460 728 380 194 154 77 39
08B 256 30720 7680 14584 7292 1824 912 476 243 192 97 49
D20 200 24000 6000 15279 9332 2332 1168 608 311 246 124 62
D16 160 19200 4800 11668 5832 1460 728 380 194 154 77 39
07B 128 15360 3840 15279 14584 3644 1824 952 486 384 194 97
D10 100 12000 3000 15279 9332 2332 1168 608 311 246 124 62
D08 80 9600 2400 11668 5832 1460 728 380 194 154 77 39
06B 64 7680 1920 15279 15279 7292 3644 1904 972 767 387 195
D04 40 4800 1200 11668 5832 1460 728 380 194 154 77 39
05B 32 3840 960 15279 15279 14584 7292 3804 1945 1535 774 389
04B 16 1920 480 n/a 15279 15279 14584 7608 3889 3070 1548 778
03B 8 960 240 n/a n/a 15279 15279 15216 7778 6140 3097 1556
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        Minimum edge separation (µs) / Maximum counting frequency (MHz)