MAX SPEED (RPM) FOR AXIAL RING MR061 WITH 92 POLES

Ordering code Interpolation Resolution Maximum rpm
cpr ppr
13B 8192 745472 186368 601 300 75 38 20 10 8 4 2
12B 4096 372736 93184 1203 601 150 75 39 20 16 8 4
11B 2048 186368 46592 2405 1203 300 150 78 40 32 16 8
2D0 2000 182000 45500 2463 1229 308 154 80 41 32 16 8
1D6 1600 145600 36400 3075 1540 385 192 100 51 40 20 10
10B 1024 93184 23296 4805 2405 601 300 157 80 63 32 16
1D0 1000 91000 22750 4921 2463 617 308 161 82 65 33 16
D80 800 72800 18200 6156 3075 770 385 201 103 81 41 21
09B 512 46592 11648 9616 4805 1203 601 314 160 127 64 32
D50 500 45500 11375 9848 4921 1229 617 321 164 130 65 33
D40 400 36400 9100 12306 6156 1540 770 401 205 162 82 41
D32 320 29120 7280 15386 7691 1925 960 502 256 202 102 51
08B 256 23296 5824 18786 9616 2405 1203 628 321 253 128 64
D20 200 18200 4550 18786 12306 3075 1540 802 410 324 163 82
D16 160 14560 3640 15386 7691 1925 960 502 256 202 102 51
07B 128 11648 2912 18786 18786 4805 2405 1255 641 506 255 128
D10 100 9100 2275 18786 12306 3075 1540 802 410 324 163 82
D08 80 7280 1820 15386 7691 1925 960 502 256 202 102 51
06B 64 5824 1456 18786 18786 9616 4805 2511 1282 1012 510 257
D04 40 3640 910 15386 7691 1925 960 502 256 202 102 51
05B 32 2912 728 18786 18786 18786 9616 5016 2564 2024 1021 513
04B 16 1456 364 n/a 18786 18786 18786 10033 5129 4048 2042 1026
03B 8 728 182 n/a n/a 18786 18786 18786 10257 8097 4083 2053
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        Minimum edge separation (µs) / Maximum counting frequency (MHz)