MAX SPEED (RPM) FOR RADIAL RING MR057E WITH 36 POLES

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 294912 73728 1520 760 190 95 50 25 20 10 5
12B 4096 147456 36864 3040 1520 380 190 99 51 40 20 10
11B 2048 73728 18432 6080 3040 760 380 198 101 80 40 20
2D0 2000 72000 18000 6227 3107 778 389 203 104 82 41 21
1D6 1600 57600 14400 7773 3893 972 486 254 130 102 52 26
10B 1024 36864 9216 12147 6080 1520 760 396 203 160 81 41
1D0 1000 36000 9000 12440 6227 1560 778 406 207 164 83 41
D80 800 28800 7200 15560 7773 1947 972 507 259 205 103 52
09B 512 18432 4608 20104 12147 3040 1520 793 405 320 161 81
D50 500 18000 4500 20104 12440 3107 1560 812 415 327 165 83
D40 400 14400 3600 20104 15560 3893 1947 1014 519 409 206 104
D32 320 11520 2880 20104 19440 4867 2427 1268 648 512 258 130
08B 256 9216 2304 20104 20104 6080 3040 1587 810 640 323 162
D20 200 7200 1800 20104 20104 7773 3893 2027 1037 819 413 207
D16 160 5760 1440 20104 19440 4867 2427 1268 648 512 258 130
07B 128 4608 1152 20104 20104 12147 6080 3173 1620 1279 645 324
D10 100 3600 900 20104 20104 7773 3893 2027 1037 819 413 207
D08 80 2880 720 20104 19440 4867 2427 1268 648 512 258 130
06B 64 2304 576 20104 20104 20104 12147 6347 3241 2558 1290 649
D04 40 1440 360 20104 19440 4867 2427 1268 648 512 258 130
05B 32 1152 288 20104 20104 20104 20104 12680 6482 5117 2580 1297
04B 16 576 144 n/a 20104 20104 20104 20104 12964 10233 5161 2594
03B 8 288 72 n/a n/a 20104 20104 20104 20104 20104 10322 5188
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        Minimum edge separation (µs) / Maximum counting frequency (MHz)