MAX SPEED (RPM) FOR RADIAL RING MR050E WITH 80 POLES WITH PROTECTION COVER

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 655360 163840 684 342 85 43 22 11 9 5 2
12B 4096 327680 81920 1368 684 171 85 45 23 18 9 5
11B 2048 163840 40960 2736 1368 342 171 89 46 36 18 9
2D0 2000 160000 40000 2802 1398 350 175 91 47 37 19 9
1D6 1600 128000 32000 3498 1752 438 219 114 58 46 23 12
10B 1024 81920 20480 5466 2736 684 342 178 91 72 36 18
1D0 1000 80000 20000 5598 2802 702 350 183 93 74 37 19
D80 800 64000 16000 7002 3498 876 438 228 117 92 46 23
09B 512 40960 10240 10938 5466 1368 684 357 182 144 73 36
D50 500 40000 10000 11202 5598 1398 702 365 187 147 74 37
D40 400 32000 8000 13998 7002 1752 876 457 233 184 93 47
D32 320 25600 6400 17502 8748 2190 1092 571 292 230 116 58
08B 256 20480 5120 21876 10938 2736 1368 714 365 288 145 73
D20 200 16000 4000 28002 13998 3498 1752 912 467 368 186 93
D16 160 12800 3200 17502 8748 2190 1092 571 292 230 116 58
07B 128 10240 2560 43752 21876 5466 2736 1428 729 576 290 146
D10 100 8000 2000 28002 13998 3498 1752 912 467 368 186 93
D08 80 6400 1600 17502 8748 2190 1092 571 292 230 116 58
06B 64 5120 1280 48014 43752 10938 5466 2856 1458 1151 581 292
D04 40 3200 800 17502 8748 2190 1092 571 292 230 116 58
05B 32 2560 640 48014 48014 21876 10938 5706 2917 2302 1161 584
04B 16 1280 320 n/a 48014 43752 21876 11412 5834 4605 2322 1167
03B 8 640 160 n/a n/a 48014 43752 22824 11667 9210 4645 2335
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        Minimum edge separation (µs) / Maximum counting frequency (MHz)