MAX SPEED (RPM) FOR RADIAL RING MR050E WITH 32 POLES

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 262144 65536 1710 854 214 107 56 28 22 11 6
12B 4096 131072 32768 3420 1710 427 214 111 57 45 23 11
11B 2048 65536 16384 6840 3420 854 427 223 114 90 45 23
2D0 2000 64000 16000 7005 3495 875 438 228 117 92 46 23
1D6 1600 51200 12800 8745 4380 1094 547 285 146 115 58 29
10B 1024 32768 8192 13665 6840 1710 854 446 228 180 91 46
1D0 1000 32000 8000 13995 7005 1755 875 457 233 184 93 47
D80 800 25600 6400 17505 8745 2190 1094 571 292 230 116 58
09B 512 16384 4096 22918 13665 3420 1710 892 456 360 181 91
D50 500 16000 4000 22918 13995 3495 1755 913 467 368 186 93
D40 400 12800 3200 22918 17505 4380 2190 1141 583 461 232 117
D32 320 10240 2560 22918 21870 5475 2730 1427 729 576 290 146
08B 256 8192 2048 22918 22918 6840 3420 1785 912 720 363 182
D20 200 6400 1600 22918 22918 8745 4380 2280 1167 921 465 233
D16 160 5120 1280 22918 21870 5475 2730 1427 729 576 290 146
07B 128 4096 1024 22918 22918 13665 6840 3570 1823 1439 726 365
D10 100 3200 800 22918 22918 8745 4380 2280 1167 921 465 233
D08 80 2560 640 22918 21870 5475 2730 1427 729 576 290 146
06B 64 2048 512 22918 22918 22918 13665 7140 3646 2878 1452 730
D04 40 1280 320 22918 21870 5475 2730 1427 729 576 290 146
05B 32 1024 256 22918 22918 22918 22918 14265 7292 5756 2903 1459
04B 16 512 128 n/a 22918 22918 22918 22918 14584 11512 5806 2918
03B 8 256 64 n/a n/a 22918 22918 22918 22918 22918 11612 5837
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        Minimum edge separation (µs) / Maximum counting frequency (MHz)