MAX SPEED (RPM) FOR AXIAL RING MR049 WITH 72 POLES

Ordering code Interpolation Resolution Maximum rpm
cpr ppr
13B 8192 589824 147456 760 380 95 47 25 13 10 5 3
12B 4096 294912 73728 1520 760 190 95 50 25 20 10 5
11B 2048 147456 36864 3040 1520 380 190 99 51 40 20 10
2D0 2000 144000 36000 3113 1553 389 194 101 52 41 21 10
1D6 1600 115200 28800 3887 1947 486 243 127 65 51 26 13
10B 1024 73728 18432 6073 3040 760 380 198 101 80 40 20
1D0 1000 72000 18000 6220 3113 780 389 203 104 82 41 21
D80 800 57600 14400 7780 3887 973 486 254 130 102 52 26
09B 512 36864 9216 12153 6073 1520 760 396 203 160 81 41
D50 500 36000 9000 12447 6220 1553 780 406 207 164 83 41
D40 400 28800 7200 15553 7780 1947 973 507 259 205 103 52
D32 320 23040 5760 19447 9720 2433 1213 634 324 256 129 65
08B 256 18432 4608 23386 12153 3040 1520 793 405 320 161 81
D20 200 14400 3600 23386 15553 3887 1947 1013 519 409 206 104
D16 160 11520 2880 19447 9720 2433 1213 634 324 256 129 65
07B 128 9216 2304 23386 23386 6073 3040 1587 810 640 323 162
D10 100 7200 1800 23386 15553 3887 1947 1013 519 409 206 104
D08 80 5760 1440 19447 9720 2433 1213 634 324 256 129 65
06B 64 4608 1152 23386 23386 12153 6073 3173 1620 1279 645 324
D04 40 2880 720 19447 9720 2433 1213 634 324 256 129 65
05B 32 2304 576 23386 23386 23386 12153 6340 3241 2558 1290 649
04B 16 1152 288 n/a 23386 23386 23386 12680 6482 5117 2580 1297
03B 8 576 144 n/a n/a 23386 23386 23386 12964 10233 5161 2594
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        Minimum edge separation (µs) / Maximum counting frequency (MHz)