Available resolutions and maximum speed for MR047B040B076B00 (radial ring, 76 poles)

Ordering code

Resolution

(cpr)

Interpolation factor

Maximum speed

(rpm)

13B

622,592

8,192

720

360

90

45

23

12

9

5

2

12B

311,296

4,096

1,440

720

180

90

47

24

19

10

5

11B

155,648

2,048

2,880

1,440

360

180

94

48

38

19

10

001

152,000

2,000

2,949

1,472

368

184

96

49

39

20

10

1D6

121,600

1,600

3,682

1,844

461

230

120

61

48

24

12

10B

77,824

1,024

5,754

2,880

720

360

188

96

76

38

19

002

76,000

1,000

5,893

2,949

739

368

192

98

78

39

20

D80

60,800

800

7,371

3,682

922

461

240

123

97

49

25

09B

38,912

512

11,514

5,754

1,440

720

375

192

151

76

38

D50

38,000

500

11,792

5,893

1,472

739

384

196

155

78

39

005

30,400

400

14,735

7,371

1,844

922

481

246

194

98

49

D32

24,320

320

18,423

9,208

2,305

1,149

601

307

242

122

61

08B

19,456

256

23,027

11,514

2,880

1,440

752

384

303

153

77

010

15,200

200

29,476

14,735

3,682

1,844

960

491

388

196

98

D16

12,160

160

18,423

9208

2,305

1,149

601

307

242

122

61

07B

9,728

128

32,508

23,027

5,754

2,880

1,503

768

606

306

154

020

7,600

100

29,476

14,735

3,682

1,844

960

491

388

196

98

D08

6,080

80

18,423

9,208

2,305

1,149

601

307

242

122

61

06B

4,864

64

32,508

32,508

11,514

5,754

3,006

1,535

1,212

611

307

050

3,040

40

18,423

9,208

2,305

1,149

601

307

242

122

61

05B

2,432

32

32,508

32,508

23,027

11,514

6,006

3,070

2,424

1,222

614

04B

1,216

16

NA

32,508

32,508

23,027

12,013

6,141

4,847

2,445

1,229

03B

608

8

NA

NA

32,508

32,508

24,025

12,282

9,695

4,889

2,458

Edge separation (μs)

0.07

0.12

0.50

1

2

4

5

10

20

Minimum count frequency (MHz)

15

8

2

1

0.5

0.25

0.2

0.1

0.05

Part numbering

K

A

B

C

D

E

F

G

H