MAX SPEED (RPM) FOR RADIAL RING MR047B WITH 76 POLES

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 622592 155648 720 360 90 45 23 12 9 5 2
12B 4096 311296 77824 1440 720 180 90 47 24 19 10 5
11B 2048 155648 38912 2880 1440 360 180 94 48 38 19 10
2D0 2000 152000 38000 2949 1472 368 184 96 49 39 20 10
1D6 1600 121600 30400 3682 1844 461 230 120 61 48 24 12
10B 1024 77824 19456 5754 2880 720 360 188 96 76 38 19
1D0 1000 76000 19000 5893 2949 739 368 192 98 78 39 20
D80 800 60800 15200 7371 3682 922 461 240 123 97 49 25
09B 512 38912 9728 11514 5754 1440 720 375 192 151 76 38
D50 500 38000 9500 11792 5893 1472 739 384 196 155 78 39
D40 400 30400 7600 14735 7371 1844 922 481 246 194 98 49
D32 320 24320 6080 18423 9208 2305 1149 601 307 242 122 61
08B 256 19456 4864 23027 11514 2880 1440 752 384 303 153 77
D20 200 15200 3800 24381 14735 3682 1844 960 491 388 196 98
D16 160 12160 3040 18423 9208 2305 1149 601 307 242 122 61
07B 128 9728 2432 24381 23027 5754 2880 1503 768 606 306 154
D10 100 7600 1900 24381 14735 3682 1844 960 491 388 196 98
D08 80 6080 1520 18423 9208 2305 1149 601 307 242 122 61
06B 64 4864 1216 24381 24381 11514 5754 3006 1535 1212 611 307
D04 40 3040 760 18423 9208 2305 1149 601 307 242 122 61
05B 32 2432 608 24381 24381 23027 11514 6006 3070 2424 1222 614
04B 16 1216 304 n/a 24381 24381 23027 12013 6141 4847 2445 1229
03B 8 608 152 n/a n/a 24381 24381 24025 12282 9695 4889 2458
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        Minimum edge separation (µs) / Maximum counting frequency (MHz)