MAX SPEED (RPM) FOR RADIAL RING MR040G WITH 64 POLES

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 524288 131072 855 427 107 53 28 14 11 6 3
12B 4096 262144 65536 1710 855 214 107 56 28 22 11 6
11B 2048 131072 32768 3420 1710 427 214 111 57 45 23 11
2D0 2000 128000 32000 3503 1748 437 219 114 58 46 23 12
1D6 1600 102400 25600 4373 2190 547 273 143 73 58 29 15
10B 1024 65536 16384 6833 3420 855 427 223 114 90 45 23
1D0 1000 64000 16000 6998 3503 878 437 228 117 92 46 23
D80 800 51200 12800 8753 4373 1095 547 285 146 115 58 29
09B 512 32768 8192 13673 6833 1710 855 446 228 180 91 46
D50 500 32000 8000 14003 6998 1748 878 457 233 184 93 47
D40 400 25600 6400 17498 8753 2190 1095 571 292 230 116 58
D32 320 20480 5120 21878 10935 2738 1365 713 365 288 145 73
08B 256 16384 4096 27345 13673 3420 1710 893 456 360 181 91
D20 200 12800 3200 28648 17498 4373 2190 1140 583 461 232 117
D16 160 10240 2560 21878 10935 2738 1365 713 365 288 145 73
07B 128 8192 2048 28648 27345 6833 3420 1785 912 720 363 182
D10 100 6400 1600 28648 17498 4373 2190 1140 583 461 232 117
D08 80 5120 1280 21878 10935 2738 1365 713 365 288 145 73
06B 64 4096 1024 28648 28648 13673 6833 3570 1823 1439 726 365
D04 40 2560 640 21878 10935 2738 1365 713 365 288 145 73
05B 32 2048 512 28648 28648 27345 13673 7133 3646 2878 1452 730
04B 16 1024 256 n/a 28648 28648 27345 14265 7292 5756 2903 1459
03B 8 512 128 n/a n/a 28648 28648 28530 14584 11512 5806 2918
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        Minimum edge separation (µs) / Maximum counting frequency (MHz)