MAX SPEED (RPM) FOR RADIAL RING MR040E WITH 26 POLES WITH PROTECTION COVER

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 212992 53248 2105 1052 263 131 69 35 28 14 7
12B 4096 106496 26624 4209 2105 526 263 137 70 55 28 14
11B 2048 53248 13312 8418 4209 1052 526 274 140 111 56 28
2D0 2000 52000 13000 8622 4302 1077 538 281 144 113 57 29
1D6 1600 41600 10400 10763 5391 1346 673 351 179 142 71 36
10B 1024 26624 6656 16818 8418 2105 1052 549 280 221 112 56
1D0 1000 26000 6500 17225 8622 2160 1077 562 287 227 114 57
D80 800 20800 5200 21545 10763 2695 1346 702 359 283 143 72
09B 512 13312 3328 33655 16818 4209 2105 1097 561 443 223 112
D50 500 13000 3250 34468 17225 4302 2160 1124 574 453 229 115
D40 400 10400 2600 43071 21545 5391 2695 1405 718 567 286 144
D32 320 8320 2080 53852 26917 6738 3360 1756 897 708 357 179
08B 256 6656 1664 60017 33655 8418 4209 2197 1122 886 447 224
D20 200 5200 1300 60017 43071 10763 5391 2806 1436 1134 572 287
D16 160 4160 1040 53852 26917 6738 3360 1756 897 708 357 179
07B 128 3328 832 60017 60017 16818 8418 4394 2244 1771 893 449
D10 100 2600 650 60017 43071 10763 5391 2806 1436 1134 572 287
D08 80 2080 520 53852 26917 6738 3360 1756 897 708 357 179
06B 64 1664 416 60017 60017 33655 16818 8788 4487 3542 1786 898
D04 40 1040 260 53852 26917 6738 3360 1756 897 708 357 179
05B 32 832 208 60017 60017 60017 33655 17557 8975 7085 3573 1796
04B 16 416 104 n/a 60017 60017 60017 35114 17950 14169 7146 3592
03B 8 208 52 n/a n/a 60017 60017 60017 35900 28338 14292 7184
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        Minimum edge separation (µs) / Maximum counting frequency (MHz)