MAX SPEED (RPM) FOR RADIAL RING MR031E WITH 50 POLES WITH PROTECTION COVER

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 409600 102400 1094 547 137 68 36 18 14 7 4
12B 4096 204800 51200 2189 1094 273 137 71 36 29 15 7
11B 2048 102400 25600 4378 2189 547 273 143 73 58 29 15
2D0 2000 100000 25000 4483 2237 560 280 146 75 59 30 15
1D6 1600 80000 20000 5597 2803 700 350 183 93 74 37 19
10B 1024 51200 12800 8746 4378 1094 547 285 146 115 58 29
1D0 1000 50000 12500 8957 4483 1123 560 292 149 118 59 30
D80 800 40000 10000 11203 5597 1402 700 365 187 147 74 37
09B 512 25600 6400 17501 8746 2189 1094 571 292 230 116 58
D50 500 25000 6250 17923 8957 2237 1123 584 299 236 119 60
D40 400 20000 5000 22397 11203 2803 1402 730 373 295 149 75
D32 320 16000 4000 28003 13997 3504 1747 913 467 368 186 93
08B 256 12800 3200 35002 17501 4378 2189 1142 583 460 232 117
D20 200 10000 2500 44803 22397 5597 2803 1459 747 589 297 149
D16 160 8000 2000 28003 13997 3504 1747 913 467 368 186 93
07B 128 6400 1600 70003 35002 8746 4378 2285 1167 921 464 233
D10 100 5000 1250 44803 22397 5597 2803 1459 747 589 297 149
D08 80 4000 1000 28003 13997 3504 1747 913 467 368 186 93
06B 64 3200 800 77442 70003 17501 8746 4570 2333 1842 929 467
D04 40 2000 500 28003 13997 3504 1747 913 467 368 186 93
05B 32 1600 400 77442 77442 35002 17501 9130 4667 3684 1858 934
04B 16 800 200 n/a 77442 70003 35002 18259 9334 7368 3716 1868
03B 8 400 100 n/a n/a 77442 70003 36518 18668 14736 7432 3736
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        Minimum edge separation (µs) / Maximum counting frequency (MHz)