MAX SPEED (RPM) FOR RADIAL RING MR031E WITH 20 POLES WITH PROTECTION COVER

ordering code interpolation resolution Maximum rpm
cpr ppr
13B 8192 163840 40960 2736 1367 342 171 89 46 36 18 9
12B 4096 81920 20480 5472 2736 684 342 178 91 72 36 18
11B 2048 40960 10240 10944 5472 1367 684 357 182 144 73 36
2D0 2000 40000 10000 11208 5592 1400 700 365 187 147 74 37
1D6 1600 32000 8000 13992 7008 1750 875 457 233 184 93 47
10B 1024 20480 5120 21864 10944 2736 1367 713 365 288 145 73
1D0 1000 20000 5000 22392 11208 2808 1400 730 373 295 149 75
D80 800 16000 4000 28008 13992 3504 1750 913 467 368 186 93
09B 512 10240 2560 43752 21864 5472 2736 1427 729 576 290 146
D50 500 10000 2500 44808 22392 5592 2808 1461 747 589 297 149
D40 400 8000 2000 55992 28008 7008 3504 1826 933 737 372 187
D32 320 6400 1600 70008 34992 8760 4368 2283 1167 921 465 233
08B 256 5120 1280 77442 43752 10944 5472 2856 1458 1151 581 292
D20 200 4000 1000 77442 55992 13992 7008 3648 1867 1474 743 373
D16 160 3200 800 70008 34992 8760 4368 2283 1167 921 465 233
07B 128 2560 640 77442 77442 21864 10944 5712 2917 2302 1161 584
D10 100 2000 500 77442 55992 13992 7008 3648 1867 1474 743 373
D08 80 1600 400 70008 34992 8760 4368 2283 1167 921 465 233
06B 64 1280 320 77442 77442 43752 21864 11424 5834 4605 2322 1167
D04 40 800 200 70008 34992 8760 4368 2283 1167 921 465 233
05B 32 640 160 77442 77442 77442 43752 22824 11667 9210 4645 2335
04B 16 320 80 n/a 77442 77442 77442 45648 23335 18420 9290 4669
03B 8 160 40 n/a n/a 77442 77442 77442 46670 36839 18579 9339
        0,07/K 0.13/A 0.5/B 1/C 2/D 4/E 5/F 10/G 20/H
        Minimum edge separation (µs) / Maximum counting frequency (MHz)