Overview

LA11 is an absolute magnetic linear encoder system designed for motion control applications as a position and velocity control loop feedback element. The encoder system is highly reliable due to contactless absolute measuring principle, built-in safety algorithms and high quality materials/components used.

For applications which demand that the AS scale can be removed easily please consider TRS track system.

Features

  • Resolutions up to 0.244 µm
  • Axis lengths up to 16.3 m
  • Speeds up to 7 m/s at 0.977 µm resolution 
  • Integral status LED
  • Synchronous (SSI, SPI, BiSS) communication protocols available 
  • Parallel incremental output (analogue or digital)
  • Double shielded, drag-chain compatible cable

Benefits

  • True absolute system
  • Suitable for highly dynamic control loops
  • Small footprint
  • High accuracy
  • Simple and fast installation
  • Robust measuring principle
  • Excellent degree of protection to IP68
Configure and Buy Configure Data sheet

Product data

System

Encoder type
True absolute encoder
Reading type
Linear
System accuracy
For AS10: ±30 µm/m; for SAS10: ±20 µm/m
Repeatability
Unidirectional repeatability: < 1 μm
Hysteresis
< 2 µm at 0.1 mm ride height
Pole length
2 mm
Maximum measuring length
For AS10: 16.3 m; for SAS10: 1.288 m

Electrical

Supply voltage
4.75 V to 5.75 V, 8 V to 30 V
Set-up time
< 350 ms (after switch-on)
Outputs
BiSS-C, SPI slave, SSI

Mechanical

Mass
Readhead (with 1 m cable, no connector) 41 g, magnetic scale 60 g/m

Environmental

EMC Emission
IEC 61000-6-4
EMC Immunity
IEC 61000-6-2
Humidity
0 to 100% (condensation permitted)
IP protection
IP68
Shocks (11 ms)
300 m/s2 (IEC 60068-2-27)
Temperature
Operating: 0 °C to +55 °C, Storage: –20 °C to +70 °C
Vibrations (55 Hz to 2000 Hz)
300 m/s2 (IEC 60068-2-6)
More info in Data sheet

Applications

Downloads

$14.32